Hable con un experto

U1061A Acqiris 8-bit High-Speed PXI Digitizers

Sold By:
  • Keysight - Llamar para comprobar disponibilidad

Configure Your Product

Prices for: España

* Precios sujetos a cambios sin notificación previa. Para solicita precios o una oferta puede llamar 0800 000154.

Key Features & Specifications

U1061A-002 Acqiris Dual-Channel, 1-2 GS/s DC140 High-Speed Digitizer

  • Up to 1 GHz bandwidth 50 Ω or 50 Ω/1 MΩ, DC or AC-coupled
  • Acquisition memory from 128-256 kpoints up to 8-16 Mpoints (optional)
  • Software support for easy integration

U1061A-001 Acqiris Dual-Channel, 0.5-1 GS/s DC135 High-Speed Digitizer

  • Up to 500 MHz bandwidth 50 Ω or 50 Ω/1 MΩ, DC or AC-coupled
  • Acquisition memory from 64-128 kpoints up to 2-4 Mpoints (optional)
  • Software support for easy integration

Brochure with Full Specifications

Description

Typical applications using these products include commercial and industrial T&M ATE and aerospace defense T&M applications.

To request more information or ask a product expert for the best and most cost-effective solution click here

Need to find the digitizer solution that best suits your application? Request our application abstracts by clicking here.