Contact an Expert

Pricefrom US$ 17,942

Configure Your Product

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Functionality - See the latest enhancements

  • 10 Hz to 3.6, 7, 13.6, 26.5, 32 or 44 GHz; internal preamplifier options up to 44 GHz
  • 25 MHz (standard) analysis bandwidth; optional 40 MHz analysis bandwidth
  • Fast sweep capability ships standard on new instruments equipped with Option B40, DP2 or MPB; fast power measurements availble as Option FP2
  • Extend frequency to 110 GHz with Keysight's smart harmonic mixers and up to 1.1 THz with other vendors' mixers

Performance 

  • ±0.27 dB absolute amplitude accuracy
  • -106 dBc/Hz phase noise at 10 kHz offset; +19 dBm third order intercept (TOI)
  • -165 dBm displayed average noise level (DANL) at 1 GHz; -153 dBm at 44 GHz DANL with preamplifier and get up to 9 dB further improvement with Noise Floor Extension (Option NFE)
  • -73 dB W-CDMA ACLR dynamic range (with noise correction on)

Measurement applications & software

  • Supports >25 measurement applications, covering cellular communication, wireless connectivity, digital video and general purpose
  • Advanced analysis of more than 75 signal formats, software runs inside the EXA with 89600 VSA software
  • Keysight's PowerSuite one-button power measurements included as standard
  • MATLAB data analysis software for general-purpose data analysis, visualization, and measurement automation

Automation & communication interface

  • LXI compliant, SCPI and IVI-COM
  • USB 2.0, 1000Base-T LAN, GPIB
  • Programming remote language compatibility with PSA, ESA, 8566/68, and 856x
  • Common X-Series user interface / Open Windows 7 operating system (standard)
    - Migrate your existing EXA from Windows XP to Windows 7

Description

Balance the challenges with the N9010A EXA

The EXA general purpose signal analyzer provides speed, performance, and flexibility to meet diverse needs, enhance products, improve test throughput, and face the most demanding millimeter-wave applications with a single tool. Quickly perform power measurements at discrete frequency points with list-sweep mode, reduce overall test time with 30-ms mode switching, and move more data or results in less time with the 1000Base-T LAN connection. For even greater functionality, you can upgrade the EXA with a higher-performance processor or a variety of software and measurement applications.

The N9010A EXA signal analyzer is a member of the X-Series spectrum analyzers, which is an evolutionary approach to signal analysis that spans instrumentation, measurements and software. It gives you the flexibility to satisfy your business and technical requirements across multiple products and programs —now and in the future.

Migrate from the ESA-E to the EXA 

Related Industries & Technologies