Contact an Expert

Configure Your Product

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Easy and fast measurement setup for the ENA
  • Step-by-step setup wizard with an Excel-based user interface
  • Measurement connectivity matrix with the multiport test set
  • Calibration wizard minimizes operating time
  • Automatic test procedure with go/ not go limit test


The Measurement Wizard Assistant (MWA) software can dramatically improve your productivity in multiport device testing when using the 4-port ENA network analyzers and the multiport test set.
ENA Option E5071C-790 is required to enable the full MWA software capability. Upgrade product for the ENA is available as well. (E5005A for E5071C, E5070BU/71BU-790 for E5070B/E5071B)

View: Application Note - Measurement Wizard Assistant (MWA) Software for the ENA


View: MWA sample files

You can download the evaluation mode of the MWA at MWA download page.