Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E3600A-100 Test Lead Kit

Sold By:

Starting From US$ 17

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Termination: Banana to hook clips
  • Maximum current: 5 amperes continuous
  • Operating voltage: 30 VAC / 60 VDC MAX
  • Length: 53 cm

Description

The Keysight test lead kit enables you to improve ease of connectivity with the E3600-series power supplies to simplify PCBA troubleshooting. The set includes four banana-to-hook clips (two red and two black).

The Keysight E3600A-100 is compatible with most of the E3600-series power supplies.

  • Termination: Banana to hook clips
  • Maximum current: 5 amperes continuous
  • Operating voltage: 30 VAC / 60 VDC MAX
  • Length: 53 cm