Sprechen Sie mit einem Experten

Z2090B-2xx Keysight Instrument Calibration Solutions

Vertrieben durch:
  • Keysight - Verfügbarkeit bitte telefonisch erfragen

Configure Your Product

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

Calibrate Keysight RF and Microwave instruments using N7800 TME software

  • Spectrum Analyzers
  • RF Power Sensors and Meters
  • Network Analyzers
  • RF and Microwave sources

All recommended laboratory standards included

Keysight Calibration Systems Product Overview

Description

Keysight Calibration Systems provide all the necessary instrumentation, test accessories and software to perform automated calibration and adjustment procedures for many Keysight instruments. The systems meet audit requirements, and are traceable to national and international standards.

  • Spectrum Analyzer Calibration System (PSA, MXA, EXA, ESA Series plus N8201A downconverter).
  • RF/Microwave Source Calibration System (PSG, ESG. MXG series plus NN821xA upconverter
  • RF Power Sensor Calibration System (U200zA, N8400, N5532A series sensors) plus 8481A, 8482A, 8485A, 8485D, 8487A and 9304A. Power meter calibration, sensor low band and linearity options also available.
  • Network Analyzer Calibration Systems (PNA, PNA-X and PNA-L series)
  • Options to customize and combine functions into a single system