Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Z2090B Component / Subsystem Automated Test Platform

Sold By:

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Notice for European Union Customers: This product is not updated to EU RoHS compliance, therefore Keysight will only continue to sell this product to EU member states until 31 December 2016. Please contact your local sales representative for questions and recommended alternative product(s).

Description

The Z2090B is an automated test platform with options to increase the capability of this standard design. The platform contains not just the specific hardware required but also the software, training, consulting, support and services needed to ensure a complete solution.

The Z2090B comprises

  • EW System Integration and Test Services
  • Keysight instruments; hardware specifically designed for the Avionics and Radar test environment.
  • A Precision System Interface, available only with the Z2090B to provide high reliability RF switching, wide band isolation, ‘hot’ S22 measurements and single connection for multiple measurements.
  • System Software to provide a User Interface and various operator security levels, support any customer defined test executive and SCPI pass-through thereby allowing the customer to focus on test plan development.
  • Measurement Libraries to control the Precision System Interface, provide automatic calibration offsets and automatic correction of path effects.
  • System self test to provide first level diagnostics.