Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16317A Balanced/Unbalanced Converters

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Reflection and transmission measurements of balanced devices and circuits are also possible when connected to a Network Analyzer.
  • With the supplemental load resistance (50ohm, 100ohm, 600ohm) and short plate, calibration can be performed for high accuracy measurements.
  • With respect to the impedance of the device, a balanced impedance of 50ohm, 100ohm, or 600ohm can be selected.
  • Covers a wide frequency range 100Hz - 3MHz

Description

The Keysight 16317A balanced/unbalanced converter converts the (unbalanced) BNC configuration to a (balanced) binding posts configuration. It is used to measure a balanced device using an unbalanced measurement instrument.