Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E1968A GSM/GPRS/EGPRS Mobile Test Application

Sold By:

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

E1968A-101 GSM functionality
E1968A-102 GPRS functionality
E1968A-103 EGPRS functionality
E1968A-104 Evolved EDGE functionality
E1968A-201 GSM and GPRS functionality
E1968A-202 GSM,GPRS and EGPRS functionality
E1968A-406 VAMOS
E1968A-408 GSM/GPRS Enhanced Audio
E1968A-409 GSM/GPRS Adv. SMS
E1968A-410 EGPRS phase and amplitude vs time
E1968A-411 IQ capture
E1968A-417 8PSK Distortion calibration
E1968A-419 Mobile Calculated BER
E1968A-430 Class 34
E1968A-431 Class 45

Contact Keysight for option pricing.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
PS-T10-E19XX GSM:Mob. Stn Meas. for Eng. using 8960, 2 days, H7216B-301. Max 8 pers. on site
PS-T11-E19XX Tst cdma2000 mob. stat. to IS-98-D, 2 days, H7216B-336. Max 8 students on site.
PS-T12-E19XX GSM:Progr. the 8960 for Mob. Stn Tst,2 days, H7216B-401.Max 8 students on site.

Contact Keysight for option pricing.

Related Software Products

  • E6584A Wireless Protocol Advisor E6584A Wireless Protocol Advisor Software 

    E6584A Wireless Protocol Advisor Software

    • Use with the 8960 Series 10 (E5515C/E) communications test set equipped with a licensed lab application
    • Use to collect wireless protocol messaging, verify functionality, and isolate and resolve issues
    • Supports in multi-format wireless devices

  • no image available Wireless Test Managers 

    Wireless Test Managers

    • Used with the 8960 Series 10 (E5515C/E5515E) and E6621A PXT wireless communications test sets
    • Simplifies test development with test executive, technology-specific tests, interfaces, and more
    • For R&D, manufacturing, and service

  • 8960 Test and Lab Applications 

    8960 Test and Lab Applications

    • Use with 8960 Series 10 (E5515C/E) communications test set
    • Technology-specific applications for testing 2G, 3G, and 3.5G devices
    • Test applications tailored to manufacturing needs
    • Lab applications tailored for R&D environment

  • no image available Interactive Functional Test (IFT) Software 

    Interactive Functional Test (IFT) Software

    • Used with the 8960 Series 10 (E5515C/E5515E) and E6621A PXT wireless communications test sets
    • Allows real-world functional testing of mobile devices in a lab environment
    • Finds defects early in the design stage – lowering overall costs

Related Products & Solutions

  • 8960 Series 10 E5515C Wireless Communications Test Set E5515C 8960 Series 10 Wireless Communications Test Set 

    E5515C 8960 Series 10 Wireless Communications Test Set

    • E5515C is the world's most trusted wireless device manufacturing and R&D solution
    • Supports multi-technology such as HSPA+, 1xEV-DO Rel.A/B and TD-SCDMA/HSPA

  • no image available E5515U Premier Upgrade Service - for the E5515B/C Wireless Communications Test Sets 

    E5515U Premier Upgrade Service - for the E5515B/C Wireless Communications Test Sets

    The rapid evolution of wireless technology can make it challenging to keep all of your test sets updated with the latest features, performance, and functionality—until now. Keysight Technologies introduces the new E5515U Premier Upgrade Service.

  • Standard Design Verification and Conformance System GS-8800 Series RF Design Verification and Conformance Test Systems 

    GS-8800 Series RF Design Verification and Conformance Test Systems

    • Scalable test systems featuring the 8960 Series 10 (E5515) wireless communications test set
    • Covers cellular device design verification, conformance, and manufacturing test needs
    • Reduces capital costs and allows validation of your design prior to full conformance testing

  • no image available Test Code Development 

    Test Code Development

    Software development for automated engineering and manufacturing test systems...

  • no image available Test Data Management 

    Test Data Management

    Structured and organized storage of test data and test results provides easy access for further analysis and reporting...

  • E5515C E5515CU-80C Hardware Upgrade Set for E5515C 

    E5515CU-80C Hardware Upgrade Set for E5515C

    • Upgrades existing E5515C test set to the latest hardware functionality – using one part number
    • Maximizes test set’s 2G, 3G, and 3.5G test capabilities
    • Requires software product purchase or active E6720A annual contract for your lab application

  • E5515E E5515CU-80E Hardware Upgrade Set for E5515C 

    E5515CU-80E Hardware Upgrade Set for E5515C

    • Upgrades existing E5515E test set to the latest hardware functionality – using one part number
    • Maximizes test set’s 2G, 3G, and 3.5G test capabilities
    • Requires software product purchase or active E6720A annual contract for your lab application

  • 8960 Series 10 E5515E Wireless Communications Test Set E5515E 8960 Series 10 Wireless Communications Test Set 

    E5515E 8960 Series 10 Wireless Communications Test Set

    • E5515E is the world's most trusted wireless device R&D solution
    • Supports DC-HSDPA,MIMO,CDMA1x Advanced and TD-SCDMA/HSPA measurement
    • Provides great iRAT test capabilities pairing with the Keysight UXM Wireless Test Set

Related Industries & Technologies