Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

HMMC-5033 17.7-32 GHz Power Amplifier

Sold By:

Configure

Prices for: Cyprus

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • 26 dBm Output P(-1dB) at 28 GHz
  • High Gain: 18 dB
  • 50Ω Input/Output Matching
  • Small Size

Description

The HMMC-5033 is a broadband GaAs MMIC power amplifier designed to work within the 17.7 GHz to 32 GHz frequency range. Typical applications of the HMMC-5033 include microwave radio which operates in various frequency bands between 17.7 GHz and 32 GHz. It was designed to be driven by the HMMC-5040 or the HMMC-5618 which increases the power handling capability of transmitters requiring linear operation.

Keysight Part #HMMC-5033 does not contain any intentionally added RoHS substances above permitted maximum thresholds.

All HMMC parts are manufactured in Santa Rosa, California using Keysight's reliable instrument grade GaAs process.