Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

E8361A PNA Network Analyzer, 10 MHz to 67 GHz

Product Status: Obsolete | No Longer Supported
This product is no longer available
Check for Calibration Availability

A replacement for this product is available:

Key Features & Specifications

  • 94 dB of dynamic range and <0.006 dB trace noise.(Specified to 67 GHz, with operation to 70 GHz)
  • <26 usec/point measurement speed, 32 channels, 16,001 points
  • TRL/LRM calibration, on-wafer, in-fixture, waveguide, and antenna measurements
  • Mixer conversion loss, return loss, isolation, and absolute group delay
  • Amplifier gain compression, harmonic, IMD, and pulsed-RF

Description

General-purpose network analysis with optional software and/or hardware to customize for your application - such as multiport, pulsed-RF, etc.

Support: PNA Series Service & Support