Contact an Expert

Configure Your Product

Prices for: Central African Republic

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Notice for European Union Customers: This product is not updated to EU RoHS compliance, therefore Keysight will only continue to sell this product to EU member states until 31 December 2016. Please contact your local sales representative for questions and recommended alternative product(s).

Migrate to the PXA

Performance

  • +/-0.19 dB absolute amplitude accuracy
  • -154 dBm displayed average noise level (DANL)
  • -118 dBc/Hz phase noise at 10 kHz offset
  • 81 dB W-CDMA ACLR dynamic range

Analysis bandwidth

  • 10 MHz analysis bandwidth (Option B7J for the Basic mode)
  • Optional 40 or 80 MHz analysis bandwidth to capture and measure complex signals.
  • -78 dB (nominal) third order intermodulation for 40 or 80 MHs analysis bandwidth
  • Up to 300 MHz analysis bandwidth for calibrated VSA measurements

Flexibility

  • Flexible platform with 16 optional, easy-to-use built-in measurement personalities and hardware options
  • PowerSuite one-button power measurements included as standard
  • MATLAB data analysis software for general purpose data analysis, visualization, and measurement automation.

Description

E4446A PSA high-performance spectrum analyzer measures and monitors complex RF, microwave, and millimeter-wave signals up to 44 GHz. With optional external mixing, the frequency coverage extends to 110 GHz with our external mixer, and to 325 GHz with other vendors' mixers.