Here’s the page we think you wanted. See search results instead:


Contact an Expert

66332A-J01 Special Order DC Source, 30V, 3.3A

Sold By:

Typical Configuration  

Typical Configuration

66332A Dynamic measurement DC source, 0-20 V, 0-5 A, 100 W. GPIB, RS-232.

  • 66332A-J01 Modified output to 30v, 3.3a
  • 66332A-230 209-254VAC operation, 50/60Hz
  • 66332A-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Return to Keysight Warranty - 3 years


Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

Output Ratings

  • Voltage: 0 to 30 V
  • Current: 0 to 3.3 A
  • Peak Current for up to 7 ms: 3.3 A

Programming accuracy at 25°C ±5°C (% of setting plus fixed)

  • Voltage: 15 mV
  • + Current: 2 mA

DC Readback Accuracy

  • Voltage: 0.03% + 5 mV
  • Current (+20 mA to + rated current): 0.2% + 0.5 mA
  • Current (-20 mA to – rated current): 0.2% + 1.1 mA
  • Current (-20 mA to + 20 mA range): 0.1% + 2.5 µA

Transient Response

  • 650 mV drop, <100 µs transient response time


The Keysight Mobile Communications DC Source 663xx series offers several features ideal for testing wireless and battery powered devices. Excellent voltage transient response ensures maximum test-system throughput by minimizing device shutdowns due to significant voltage drops in the test wiring. Built-in advanced measurement system to accurately measure battery current drains when the device operates in different modes and a Keysight-developed feature that enables cellular telephone manufacturers to detect permanently and intermittently open-sense wire connections.  

The Keysight 66332A Dynamic Measurement dc Source provides dynamic measurement and analysis of voltage and current waveforms. It is ideal for testing digital wireless communications products/components because it not only provides the power for testing, but also perform the peak current measurements required to characterize the pulsed current demands of these products.