Here’s the page we think you wanted. See search results instead:


Contact an Expert

6060B-J08 Special Order Electronic Load, 300 W, 70 V

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Output Ratings

  • Voltage: 3 to 70 V
  • Current: 0 to 60 A
  • Power: 300 W

Programming Accuracy (Analog)

  • Current: 4.5% ±75 mA to 4.5% ±250 mA
  • Temperature coefficient: 100 ppm/°C ±6 mA/°C
  • Voltage: 0.8% ±200 mV
  • Temperature coefficient: 100 ppm/°C ±1 mV/°C

Ripple & Noise

  • 20-Hz to 10-MHz noise: 4 mA rms
  • Current: 40 mA peak-to-peak
  • Voltage: 6 mV rms


The Keysight 6060B-J08 is a special option that is added to the standard 6060B dc electronic load. The price listed above is for the special option only and you must also order the standard product 6060B.

These electronic loads are particularly suited for the lab bench. Entering commands manually using the front panel keypad is simpler because the channel does not need to be specified, as in a mainframe configuration. Extensive protection is included to help protect your valuable prototypes under test. This includes overvoltage, over current, over temperature, overpower, and reverse polarity.

Keysight 6060B 300 watt dc electronic loads are ideal for the test and evaluation of dc power sources and power components and are well suited for applications in areas such as research and development, production, and incoming inspection.

The Keysight 6060B loads are suitable for manufacturing test systems where maximizing speed is not critical. They use industry standard SCPI instructions, and also have VXI Plug & Play drivers to simplify system design. For the greatest speed and accuracy in programming and measurement, see the N3300A Series of DC electronic loads.