Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

ESA-E Option 225 Cable Fault Location Measurement Personality, Fixed Perpetual License

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Features

  • Easy setup and user interface
  • Easily locate distance of fault with the marker
  • Select from industry standard cables or define cables manually
  • Works with 50 or 75 ohm inputs
  • 50 ohm cable fault hardware kit available - Option B7K

Description

The Keysight ESA-E series spectrum analyzers provide best-in-class general purpose spectrum analysis with built-in, one button, distance to fault measurement capability in a mid-priced portable rugged package. This provides enhanced capability to meet your performance goals accurately, easily, and quickly in the most demanding environmental conditions.

Adding the cable fault location personality and a tracking generator (Option 1DN or 1DQ) turns your general purpose ESA-E series spectrum analyzer into a cable fault detection tool. Quickly determining the location of a cable fault can save you hours of fault isolation time.

The personality takes a reflection measurement and performs an FFT over the reflected trace. Results are viewed as fault magnitude versus distance on the display. Manual return loss measurements can also be performed.

This option can be added as a product upgrade.