Contact an Expert

Starting From US$ 101,525

Configure Your Product

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Notice for European Union Customers: This product is not updated to EU RoHS compliance, therefore Keysight will only continue to sell this product to EU member states until 31 December 2016. Please contact your local sales representative for questions and recommended alternative product(s).

Migration from PSA to PXA:
 

Performance

  • +/-0.19 dB absolute amplitude accuracy
  • -155 dBm displayed average noise level (DANL)
  • -118 dBc/Hz phase noise at 10 kHz offset
  • 81 dB W-CDMA ACLR dynamic range

Analysis bandwidth

  • Standard 10 MHz analysis bandwidth
  • Optional 40 or 80 MHz analysis bandwidth to capture and measure complex signals.
  • -78 dB (nominal) third order intermodulation for 40 or 80 MHz analysis bandwidth
  • Up to 300 MHz analysis bandwidth for calibrated VSA measurements

Flexibility

  • Flexible platform with 16 optional, easy-to-use built-in measurement personalities and hardware options
  • PowerSuite one-button power measurements included as standard
  • MATLAB data analysis software for general purpose data analysis, visualization, and measurement automation.

Description

E4445A PSA high-performance spectrum analyzer measures and monitors complex RF signals up to 13.2 GHz.