Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

1180CZ Testmobile Scope Cart

Sold By:

Starting From US$ 814

Typical Configuration  

Typical Configuration

1180CZ Testmobile Scope Cart

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The Keysight 1180CZ testmobile scope cart provides convenient mobility of test equipment to make them readily available when needed and effectively extend the amount of lab bench space. The 1180CZ allows several operators to cost effectively share expensive equipment.

  • Ergonomic design - test equipment is operator-accessible whether seated or standing
  • Heavy-duty casters make moving instruments easy
  • Includes a steel buckle and nylon strap to secure instruments to the cart
  • Attractive quartz gray color
  • Tilt tray adjusts 30-plus degrees for viewing comfort
  • Material: Cold-rolled steel
  • Weight: 25.9 kg (57 lb)
  • Casters: 101 mm (4 in) diameter
  • Tilt Tray Load Capacity: 29.5 kg (65 lb)
  • Total Load Capacity: 59 kg (130 lb)
  • Tilt Tray Width: 457 mm (18 in)
  • Tilt Tray Depth: 457 mm (18 in)
  • For complete details, click on the Data Sheet link