Discutez avec un expert

Configuration typique  

Configuration typique

N1810TL Commutateur coaxial à verrouillage terminé SPDT

  • N1810TL-124 Bobines 24 V
  • N1810TL-026 Gamme de fréquences c.c. - 26,5 GHz
  • N1810TL-202 Bornes pour cosses à souder
  • R-51B-001-C Garantie de réparation dans les laboratoires Keysight- 1 an

Configure Your Product

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

1-25 of 18754

Sort:
Keysight to Exhibit Latest PCI Express® Design, Test Solutions at PCI-SIG® Developers Conference
Keysight Technologies announces it will exhibit its PCI Express® (PCIe®) solutions at the PCI-SIG Developers Conference 2015, Booth 7, Santa Clara Convention Center, June 23-24.

Press Materials 2016-06-16

END: 12-31-15: Trade-In ID12-018 - N9040B UXA X-Series Signal Analyzers- Promotional Flyer
Receive a credit* of up to 40% when you trade eligible models from Agilent, Rohde & Schwarz, and others, toward a new Keysight N9040B UXA X-Series signal analyzer.

Promotional Materials 2015-12-31

PDF PDF 291 KB
N6705B DC Power Analyzer and N67XX DC Power Modules - Product Fact Sheet
The Keysight N6705B product fact sheet includes 7 modules N6777A, N6755A, N6756A, N6763A,N6764A, N6765A, N6766A.

Promotional Materials 2015-12-10

PDF PDF 169 KB
N6700 Low-Profile Modular Power System (MPS) and N67XX DC Power Modules - Product Fact Sheet
This two-page Product Fact Sheet describes the N6700 Modular Power System offering the ability to mix and match various performance level modules in a single mainframe package.

Promotional Materials 2015-12-10

PDF PDF 541 KB
N6705B DC Power Analyzer Mainframe and Source Measure Unit (SMU) Modules - Product Fact Sheet
This is a one-page (two-sided) Product Fact Sheet with specifications for the Keysight N6705B DC Power Analyzer mainframe and modules: N6781A, N6782A, N6784A, N6785A, N6786A.

Promotional Materials 2015-12-09

PDF PDF 503 KB
E9300A E-Series Average Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the E9300A E-Series Average Power Sensor.

Technical Overview 2015-12-02

ZIP ZIP 214 KB
Oscilloscope Measurement Tools to Help Debug Automotive Serial Buses Faster - Application Note
Keysight's InfiniiVision Series oscilloscopes offer some unique measurement capabilities for debugging and characterizing the physical layer of automotive serial buses.

Application Note 2015-08-01

N9040B UXA Signal Analyzer Specifications Guide
Specification information for the N9040B UXA signal analyzer.

Technical Overview 2015-07-01

PDF PDF 1.82 MB
N9038A MXE EMI Receiver Specifications Guide
Specification information for the N9038A MXE EMC Receiver.

Technical Overview 2015-07-01

PDF PDF 1.67 MB
END: 06-30-15: Trade-In ID12-004 - N9030A PXA Signal Analyzers - Promotional Flyer
Receive a credit when you trade an eligible Agilent 8566A/B or 8568A/B portable spectrum analyzer toward a new Keysight N9030A PXA high performance signal analyzer.

Promotional Materials 2015-06-30

PDF PDF 291 KB
END: 06-30-15: Trade-In ID12-009 - N9038A MXE EMI Receivers- Promotional Flyer
Receive a credit of up to 50% when you trade eligible models toward a new Keysight N9038A MXE EMI test receiver.

Promotional Materials 2015-06-30

PDF PDF 271 KB
END: 06-30-15: Trade-In ID12-014 - N9010A EXA Signal Analyzers - Promotional Flyer
Receive a credit of up to 40% when you trade eligible midrange models from Agilent, Anritsu, Rohde & Schwarz, and others, toward a new Keysight N9010A EXA X-Series signal analyzer with the same maximum frequency as your trade-in.

Promotional Materials 2015-06-30

PDF PDF 282 KB
END: 06-30-15: Trade-In ID12-015 - N9030A PXA Real-Time Spectrum Analyzers - Promotional Flyer
Receive a credit of up to 50% when you trade eligible models from Rohde & Schwarz, and Tektronix toward a new Keysight N9030A PXA X-Series signal analyzer with RTSA real-time spectrum analyzer capability with the same maximum frequency as your trade-in.

Promotional Materials 2015-06-30

PDF PDF 279 KB
DDR4 Protocol Analysis - FuturePlus
DDR4 Protocol Analysis from FuturePlus and Keysight.

Brève de solutions 2015-06-30

END: 06-30-15: Trade-In ID12-016 - N9020A MXA Signal Analyzers - Promotional Flyer
Receive a credit of up to 40% when you trade eligible models from Rohde & Schwarz, and Tektronix toward a new Keysight N9030A PXA X-Series signal analyzer with RTSA real-time spectrum analyzer capability with the same maximum frequency as your trade-in.

Promotional Materials 2015-06-30

PDF PDF 272 KB
DisplayPort 1.2 Link Layer Testing - FuturePlus
DisplayPort 1.2 Link Layer Testing Solution from FuturePlus and Keysight.

Brève de solutions 2015-06-30

END: 06-30-15: Trade-In ID12-017 - N9020A MXA Real-Time Spectrum Analyzers - Promotional Flyer
Receive a credit of up to 50% when you trade eligible models from Rohde & Schwarz or Tektronix toward a new Keysight N9020A MXA X-Series signal analyzer with RTSA real–time spectrum analyzer capability with the same maximum frequency as your trade-in.

Promotional Materials 2015-06-30

PDF PDF 270 KB
END: 06-30-15: Trade-In ID15-007 - E8257D PSG, E8267D PSG Signal Generators - Promotional Flyer
Receive a credit of up to 30% when you trade eligible models from Agilent, Anritsu or Rohde & Schwarz toward a new Keysight E8257D/67D PSG signal generator.

Promotional Materials 2015-06-30

PDF PDF 267 KB
END: 06-30-15: Trade-In ID12-003 - N9030A PXA Signal Analyzers - Promotional Flyer
Receive a credit when you trade an eligible Agilent 8560/1/2/3/4/5x portable spectrum analyzer toward a new Keysight N9030A PXA high-performance signal analyzer.

Promotional Materials 2015-06-30

PDF PDF 292 KB
END:06-30-15: Trade-In ID15-006-N518xB MXG, N517xB EXG X-Series Signal Generators -Promotional Flyer
Receive a credit of up to 50% when you trade eligible models from a variety of manufacturers toward a new Keysight N5181/82B MXG signal generator or N5171/72B EXG signal generator with the same maximum frequency as your trade-in.

Promotional Materials 2015-06-30

PDF PDF 237 KB
Bulletins | About Keysight
Recent communications, electronics test and measurement focused news releases.

Press Materials 2015-06-30

END: 06-30-15: Trade-In ID12-002- N9030A PXA Signal Analyzers - Promotional Flyer
Receive a credit when you upgrade your Agilent PSA to a new Keysight N9030A PXA X-Series signal analyzer. The Keysight PXA provides more performance, capability and flexibility, and it offers the greatest code-compatibility with the Agilent PSA.

Promotional Materials 2015-06-30

PDF PDF 292 KB
Keysight M1971E Waveguide Harmonic Mixer, 60 to 90 GHz
This manual provides documentation for use with X-series Signal Analyzers (option EXM); operation, troubleshooting and maintenance and specifications for M1971E.

User Manual 2015-06-30

PDF PDF 2.59 MB
END: 06-30-15:Trade-In ID15-008-N5183B MXG,N5173B EXG X-Series Signal Generator's -Promotional Flyer
Receive a credit of up to 50% when you trade eligible models from Agilent, Rohde & Schwarz, Anritsu, and others, toward a new Keysight N5183B MXG or N5173B EXG microwave signal generator.

Promotional Materials 2015-06-30

PDF PDF 245 KB
U2000 and U8480 Series USB sensor measurement uncertainty calculator
Measurement Uncertainty Calculator for the U2000 series USB sensors (U2000A, U2001A, U2002A, U2004A, U2000B, U2000H, U2001B, U2001H, U2002H) and U8480 series USB sensors (U8481A, U8485A, U8487A, U8488A)

Application Note 2015-06-30

XLS XLS 93 KB

1 2 3 4 5 6 7 8 9 10 ... Next