Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

42030A Four Terminal Pair Standard Resistor Set

Sold By:

Starting From US$ 9,474

Typical Configuration  

Typical Configuration

42030A Four-Terminal Pair Standard Resistor Set

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The 42030A is a standard resistor set consisting of nine precision resistor standards which range from 1 mΩ to 100 kΩ. These resistors are primarily used for performance tests of Keysight's 4-terminal pair LCR meters and impedance analyzers. Refer to the instrument's operation/service manual for the method of using these standards.