Highlights

Use the E4416A single-channel EPM-P series power meter to make peak, average, peak-to-average ratio, and time-gated measurements using the E9320 peak and average power sensors.

  • 20 Msamples per second sampling rate for reliable continuous and single-shot measurements on wide bandwidth signals
  • Time-gated and free run power measurements
  • Free 'Analyzer Software' software for complete pulse and statistical analysis, software is located 'In the Library'
  • Eight pre-defined wireless configurations (GSM, EDGE, NADC, iDEN, Bluetooth™, IS-95 CDMA, W-CDMA, and cdma2000)
EPM-P Series Single-Channel Power Meter

Interested in a E4416A?

Featured Resources

View All Resources

View All Resources

Want help or have questions?