Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Configuración Típica  

Configuración Típica

E4416A Medidor de potencia serie EPM-P monocanal

  • E4416A-001 Sensor de entrada de panel frontal y conector de calibración de referencia
  • E4416A-005 Incluye cable de sensor de potencia, E9288A de 5 pies de largo (1,5 m)
  • R-51B-001-Z Garantía de Reparación en los Laboratorios de Keysight - 3 años
  • W4100-3MW Warranty, 3mth for included accessories

Configure

Prices for: España

* Precios sujetos a cambios sin notificación previa. Para solicita precios o una oferta puede llamar 0800 000154.

Key Features & Specifications

  • 20 Msample/s per second sampling rate for reliable continuous and single shot measurements on wide bandwidth signals
  • Time-gated and free run power measurements
  • Free ´Analyzer Software´ software for complete pulse and statistical analysis, software is located ´In the Library´
  • 8 pre-defined wireless configurations (GSM, EDGE, NADC, iDEN, Bluetooth™, IS-95 CDMA, W-CDMA and cdma2000)

Description

The E4416A single channel EPM-P series power meter, for peak, average, peak-to-average ratio and time-gated measurements, using the E9320 peak and average power sensors.

  • 20 Msample/s per second sampling rate for reliable continuous and single shot measurements on wide bandwidth signals
  • Time-gated and free run power measurements
  • Free 'Analyzer Software' software for complete pulse and statistical analysis, software is located 'In the Library'
  • 8 pre-defined wireless configurations (GSM, EDGE, NADC, iDEN, Bluetooth™, IS-95 CDMA, W-CDMA and cdma2000)

1xEV-DO wireless systems — simplify development, verification, and manufacturing with the EPM-P power meters and E9320 E-Series power sensors Measurement Tip

Need to connect this instrument to your PC? View our wide range of GPIB, USB and Instrument Control products

Automate and perform data analysis on your test system easily with Keysight VEE Pro

Can’t find what you’re looking for? Try our special option.

Keysight Technologies F and S Award Logo


Related Industries & Technologies