Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- DC Electronic Loads
- N3300 Series Modular DC Electronic Loads
- N3304A 300 Watt Electronic Load Module
N3304A 300 Watt Electronic Load Module
300 Watt Electronic Load Module
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The Keysight N3304A is a 300 W (0-60A, 0-60V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.
HIGHLIGHTS
Input Ratings
- Current: 0 - 60 A
- Voltage: 0 - 60 V
- Maximum Power: 300 W
The Keysight N3304A is a 300 W (0-60A, 0-60V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications. The N3304A load module is fast and accurate, for programming in constant current, constant voltage, or constant resistance modes, or for making voltage, current or power measurements. The N3304A can also digitize waveforms.
The N3300 Series supports up to six channels, each with a unique maximum voltage and current. They allow the design of a flexible automated test equipment (ATE) system to verify many types of power supplies, DC-to-DC converters, and batteries. Add additional modules to test multiple power sources simultaneously. Each module includes a 16-bit voltage, current, and power measurement system.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility