Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Coaxial Terminations (Loads)
- 909F Precision Coaxial Termination, DC to 18 GHz
909F Precision Coaxial Termination, DC To 18 GHz
Provides exceptional long-term impedance stability through tantalum nitride on sapphire thin-film technology
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Highlights
Superior RF Performance (5,6,18GHz with APC)
- Maximum SWR at 5 GHz, APC-7: 1.005
- Maximum SWR at 6 GHz, APC-7: 1.01
- Maximum SWR at 18 GHz, APC-7: 1.15
Superior RF Performance (2,3,6,18GHz with Type-N)
- Maximum SWR at 2 GHz, Type-N: 1.007
- Maximum SWR at 3 GHz, Type-N: 1.01
- Maximum SWR at 6 GHz, Type-N: 1.02
- Maximum SWR at 18 GHz, Type-N: 1.15
The Keysight 909F family of precision low reflection loads are intended for use as calibration standards. Tantalum nitride on sapphire thin-film technology is used for exceptional long-term impedance stability. To ensure the best possible wear resistance characteristics, gold-plated beryllium copper has been used for the connector contacts.
The loads are available in APC-7, Type-N male and Type-N female configurations.
Interested in a 909F?
Featured Resources
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility