Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

8902S Measurement System

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Extends the Keysight 8902A measurements to microwave
  • Accuracy and resolution of a high-performance power meter
  • RF Frequency Measurements to 26.5 GHz with 10 Hz resolution
  • Power Measurements from +30 to -100 dBm

Description

The Keysight Technologies 8902S system extends the frequency range of the Keysight 8902A by adding the Keysight 11793A microwave converter and a local oscillator. With the Keysight 11792A sensor module, the system delivers the accuracy and resolution of a high-performance power meter to 26.5 GHz from +30 to -100 dBm. The extended system counts signals to 26.5 GHz with 10 Hz resolution and excellent long-term frequency stability.

  • Extends the Keysight 8902A measurements to microwave
  • Accuracy and resolution of a high-performance power meter
  • RF Frequency Measurements to 26.5 GHz with 10 Hz resolution
  • Power Measurements from +30 to -100 dBm