Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

8900D Peak Power Meter Digital Meter

Product Status: Désuet | Voir les options de service
Ce produit n’est plus disponible

Un produit de remplacement est disponible:

Key Features & Specifications

  • Frequency Range 100 MHz to 18 GHz
  • Direct display of RF pulses
  • Use with the 84811A peak power sensor
  • 1 year standard warranty
  • For complete details, click on the Data Sheet link

Description

The Keysight 8900D power meter directly displays the peak power of RF pulses over a 100 MHz to 18 GHz frequency range. Measurements can be made on pulses with widths from 1 µs (100 ns in compare mode) to CW, and repetition rates from 100 Hz (0 Hz in compare mode) to 100 kHz. The 8900D has a high-resolution 3 and 1/2 digit digital display calibrated in watts. The direct reading display and range annunciator make the digital version a good choice for productions and field applications where unambiguous or frequent readings are required.

  • Frequency Range 100 MHz to 18 GHz
  • Direct display of RF pulses
  • Use with the 84811A peak power sensor
  • 1 year standard warranty
  • For complete details, click on the Data Sheet link