Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

8714ES RF Network Analyzer (S-parameter), 300 kHz to 3 GHz

Product Status: Obsolete | View Service Options
This product is no longer available

Key Features & Specifications

  • Narrowband and broadband detection
  • 100 dB dynamic range
  • Real-time sweep speeds (40 ms/sweep)
  • Integrated S-parameter test set
  • Synthesized source with 1-Hz resolution
  • Standard LAN interface
  • Standard Internal Keysight Instrument BASIC (IBASIC)
  • Standard 2, 6, and 12-port switching test sets available

Description

The Keysight 8714ES features an S-parameter test set with full two-port vector-error correction, providing complete and accurate measurements of device S-parameters. Two independent channels can measure and display two parameters such as S21 (transmission) and S11 (reflection) in a variety of formats including delay and SWR, on retangular, polar or Smith-chart displays. The Keysight 8714ES has a frequency range of 300 kHz to 3 GHz.

The ES models contain a 60-dB source attenuator as a standard feature, giving 70-dB of power-level control for testing active and passive devices. Both 50-ohm and 75-ohm versions are available.