Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Slovakia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Excellent SWR for reducing mismatch uncertainty
  • Accurate calibration and traceability to US National Institute of Standards and Technology (NIST)
  • Compatible with EPM (new N1913A/ 14A, E4418B/ 19B), EPM-P (E4416A/ 17A) and P-series (N1911A/ 12A) power meters, plus the E1416A VXI and discontinued 70100A and 43X power meter
  • Accurate average power measurements over -70 to -20 dBm
  • Frequency range 50 MHz to 26.5 GHz
  • Diode power sensing element

Description

The 8485D diode power sensor measures average power over the frequency range 50 MHz to 26.5 GHz and power range -70 to -20 dBm (50 dB dynamic range).

The Keysight 11708A 30 dB attenuator is supplied with 8480 series power sensors with the "D" suffix, for calibration with the power meter 0 dBm, 50 MHz reference.

Can’t find what you’re looking for? Try our special options.

Keysight Technologies F and S Award Logo