Contact an Expert

Starting From US$ 9,495

Typical Configuration  

Typical Configuration

6812B AC source/analyzer, 0-300 Vrms, 750 VA, single-phase. GPIB, RS-232.

  • 6812B-120 104-127VAC operation, 50/60Hz
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure Your Product

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

AC Output Ratings:

  • Power: 750 VA
  • 300 Vrms, 6.5 A
  • Maximum peak current: 40 A
  • Frequency: 1000 Hz

DC Output Ratings:

  • Power: 575 W
  • 425 V, 5 A

Voltage Programming Accuracy:

  • 45-100 Hz: 0.15% + 0.3 V
  • >100-500 Hz: 0.5% + 0.3 V
  • >500-1000 Hz: 1% + 0.3 V

Connectivity:

  • GPIB

Description

The Keysight 6812B is ideal for applications such as power supply testing, UPS testing, avionics ATE, the testing of power factor corrected equipment and devices. Set up is made easy with the Graphical User Interface, which requires no programming. The Keysight 6812B provides a complete AC and DC power and measurement solution with extensive features to protect valuable DUTs.

Save space on a lab bench or in a test rack with this flexible instrument. With the built-in power analyzer, this AC Power Source / Power Analyzer combines the capabilities of a multimeter, oscilloscope, harmonic analyzer, arbritrary waveform generator, and power analyzer all in one device. This instrument may also be used to produce DC power, either alone or as a DC offset to an AC waveform. An optional second power analyzer is available, which can be used independently from the source, or for dual-node measurements such as power supply input/output efficiency tests.

If you are looking for just a basic AC power source, see the AC6802A 1000 VA basic AC source at: www.keysight.com/find/AC6802A