Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

436A Power Meter

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Display readings in Watts, dBm or dB relative eliminating measurement conversion
  • Peaking meter for analog adjustments
  • Cal factor to compensate each sensor for improved accuracy
  • Frequency Range: 100 kHz to 110 GHz
  • Power Range: -70 to +44 dBm
  • Power Accuracy: ±0.5%
  • Power Reference: Internal 50 MHz oscillator/Type-N output

Description

The Keysight 436A power meter is a general-purpose digital power meter intended for manual and automatic radio-frequency (RF) and microwave-power measurements. It is compatible with the entire series of 8480 power sensors. The 436A measures either absolute or relative power. It displays absolute power in either watts or dBm, and relative power in dB. The 436A offers intuitive and straightforward manual operation as well as optional GPIB programmability (Option 022).

  • Display readings in Watts, dBm or dB relative eliminating measurement conversion
  • Peaking meter for analog adjustments
  • Cal factor to compensate each sensor for improved accuracy
  • Frequency Range: 100 kHz to 110 GHz
  • Power Range: -70 to +44 dBm
  • Power Accuracy: ±0.5%
  • Power Reference: Internal 50 MHz oscillator/Type-N output