Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

3587 Real-time Signal Analysis System

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Description

The Keysight 3587 signal analysis system combines high-performance digitizers and signal processing with high-speed displays and versatile signal capture tools to help you find and study signal characteristics that may have escaped detection in the past. The 3587 is built around VXI, the modular instrument standard that provides the power and flexibility to combine high-performance hardware modules with specialized signal acquisition and analysis software.

  • 8 MHz input bandwidth
  • 1 MHz real-time bandwidth
  • Up to 110 dBfs dynamic range
  • Frequency, time and amplitude analysis
  • High-speed displays