Contact an Expert

Starting From US$ 1,748

Typical Configuration  

Typical Configuration

34970A Data Acquisition/Switch Unit. GPIB, RS232

  • 34970A-120 120-volt ac line selection
  • 34830A BenchLink DataLogger Pro software for 34970A, 34972A - fixed, perpetual license
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure Your Product

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Features

  • 3-slot mainframe with built-in GPIB and RS232 interfaces
  • 6 1/2-digit (22-bit) internal DMM, scanning up to 250 channels per second
  • 8 switch and control plug-in modules to choose from
  • Built-in signal conditioning measures thermocouples, RTDs and thermistors, ac/dc volts and current; resistance; frequency and period
  • 50k readings of non-volatile memory holds data when power is removed
  • Hi/LO alarm limits on each channel, plus 4 TTL alarm outputs
  • Free BenchLink data logger software to create tests without programming

Description

The Keysight 34970A Data Acquisition / Data Logger Switch Unit consists of a three-slot mainframe with a built-in 6 1/2 digit digital multimeter. Each channel can be configured independently to measure one of 11 different functions without the added cost or hassles of signal-conditioning accessories. Choose from eight optional plug-in modules to create a compact data logger, full-featured data acquisition system or low-cost switching unit. On-module screw-terminal connections eliminate the need for terminal blocks and a unique relay maintenance feature counts every closure on every switch for easy, predictable relay maintenance. Our most popular module 34901A features a built-in thermocouple reference and 20 two-wire channels.

Plug-in Module Product Comparison

Keysight BenchLink Data Logger software is included with the 34970A. BenchLink Data Logger gives you a familiar Microsoft® Windows® interface for test configuration and real-time data display and analysis. Setup and make measurements quickly, export data or use the built-in graphs to log your results. Download free BenchLink Data Logger software.

Microsoft and Windows are U.S. registered trademark of Microsoft Corporation.