Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 1,778

Typical Configuration  

Typical Configuration

34970A Data Acquisition/Switch Unit. GPIB, RS232

  • 34970A-0B0 Download the product manual from the Keysight website
  • 34970A-120 120-volt ac line selection
  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • BV0006B BenchVue Data Acquisition App
    • BV0006B-1TP Perpetual transportable license BenchVue Data Acquisition

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Features

  • 3-slot mainframe with built-in GPIB and RS232 interfaces
  • 6 1/2-digit (22-bit) internal DMM, scanning up to 250 channels per second
  • 8 switch and control plug-in modules to choose from
  • Built-in signal conditioning measures thermocouples, RTDs and thermistors, AC/DC volts and current; resistance; frequency and period
  • 50k readings of non-volatile memory holds data when power is removed
  • Hi/LO alarm limits on each channel, plus 4 TTL alarm outputs
  • BenchVue software enabled: BenchVue DAQ Control and Analysis app enables you to create tests without programming

Description

The Keysight 34970A data acquisition / data logger switch consists of a three-slot mainframe with a built-in 6 1/2 digit digital multimeter. Each channel can be configured independently to measure one of 11 different functions without the added cost or hassles of signal-conditioning accessories. Choose from eight optional plug-in modules to create a compact data logger, full-featured data acquisition system or low-cost switching unit. On-module screw-terminal connections eliminate the need for terminal blocks and a unique relay maintenance feature counts every closure on every switch for easy, predictable relay maintenance. Our most popular module 34901A features a built-in thermocouple reference and 20 two-wire channels.

Plug-in Module Product Comparison

Keysight’s BenchVue DAQ Control and Analysis app is available for use with the 34970A and 34972A. BenchVue gives you an intuitive interface for test configuration and real-time data display and analysis. Setup and make measurements quickly, export data or log and view real-time measurements with a variety of display types to interpret your data faster. BenchVue Software also supports many other Keysight instruments giving you a single interface for Keysight’s most popular instruments. Learn more and download a free trial of BenchVue DAQ app software.

Microsoft and Windows are U.S. registered trademark of Microsoft Corporation.

Counterfeits of this or closely related products have been found in the market. To ensure you are purchasing an authentic Keysight product with the quality and performance you expect, purchase through Keysight authorized distribution partners. Click on the “How to Buy or Rent” button, above, to find authorized distribution partners.