Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 4,432

Typical Configuration  

Typical Configuration

34420A Nanovolt/micro-ohm meter, 7.5 digit

  • 34420A-ABA English Printed Manual Set (full documentation on CD-ROM)
  • 34420A-120 120-volt ac line selection
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Notice for European Union Customers: This non-RoHS product has been placed on the market prior to the compliance deadline and continues to be made available on the EU market under product number EU34420A. Please contact Keysight Sales for quotation and ordering. Keysight will continue service and support for this product throughout worldwide support life.

Measurement Capability

  • 7 ½ digit resolution
  • High sensitivity DCV and resistance measurements at 100 pV and 100 nOhm
  • Built-in low noise 2 channel scanners
  • Temperature measurements with 0.003 deg C accuracy using SPRT probes

Applications

  • 3 low power, dry circuit testing built-in resistance functions
  • Direct SPRT, RTD, Thermistor, and Thermocouple measurements

Description

The Keysight 34420A nanoVolt, micro-Ohm meter is a high-sensitivity multimeter optimized for performing low-level measurements. It combines low-noise voltage measurements with resistance and temperature functions, setting a new standard in low-level flexibility and performance.

Learn more 9 Tips for Making Better Resistance Measurements.