Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

à compter de CA$ 5,700

Configuration typique  

Configuration typique

34420A Microhmmètre/nanovoltmètre 34420A, 7,5 chiffres

  • 34420A-ABA Anglais - Jeu de manuels en anglais
  • 34420A-120 Sélection de ligne 120 V c.a.
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configurer

Prix pour: Canada (Français)

* Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.

Key Features & Specifications

Notice for European Union Customers: This non-RoHS product has been placed on the market prior to the compliance deadline and continues to be made available on the EU market under product number EU34420A. Please contact Keysight Sales for quotation and ordering. Keysight will continue service and support for this product throughout worldwide support life.

Measurement Capability

  • 7 ½ digit resolution
  • High sensitivity DCV and resistance measurements at 100 pV and 100 nOhm
  • Built-in low noise 2 channel scanners
  • Temperature measurements with 0.003 deg C accuracy using SPRT probes

Applications

  • 3 low power, dry circuit testing built-in resistance functions
  • Direct SPRT, RTD, Thermistor, and Thermocouple measurements

Description

The Keysight 34420A nanoVolt, micro-Ohm meter is a high-sensitivity multimeter optimized for performing low-level measurements. It combines low-noise voltage measurements with resistance and temperature functions, setting a new standard in low-level flexibility and performance.

BenchVue software enabled: Do more with your PC and instrument together, no programming required. Easily control your DMM, quickly build automated tests, log measurements and save precious time.

Learn more 9 Tips for Making Better Resistance Measurements.