Here’s the page we think you wanted. See search results instead:


Contact an Expert


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.


The Keysight 10753B Tripod provides a mounting for the Keysight 5519A/B laser head. The tripod allows Keysight 5530 Laser Calibration system optics to be located remotely from the laser head, yielding greater accuracy and simplifying fixturing. The remote setup also eliminates heat-caused distortions. The Keysight 10753B adjusts for height, rotation, tilt, and lateral offset. The tripod is collapsible, covers a height range of 900 mm (35.5 in) to 1630 mm (64.0 in), and has a net weight of 14 kg (31 lb). The Keysight 10753B tripod complements a family of measurement optics and lasers that comprise Keysight laser interferometer calibration systems. 

  • Facilitates precise and rapid alignment
  • Speeds system setup and customization
  • Provides secure mount
  • Available for use in a variety of Keysight systems, including the Keysight 5530 Laser Calibration system