Contact an Expert

4395A Network/Spectrum/Impedance Analyzer

Product Status: Discontinued | Currently Supported
This product is no longer available

Key Features & Specifications

Key features

  • High-performance network, spectrum, and impedance analyzers in a single box
  • Built-in IBASIC
  • GPIB port, digital I/O port

Network analysis

  • Frequency range: 10 Hz to 500 MHz
  • 115 dB dynamic range @ 10 Hz IFBW
  • +/-0.05 dB, +/-0.3 degree dynamic accuracy

Spectrum analysis

  • Frequency range: 10 Hz to 500 MHz
  • -145 dBm/Hz sensitivity @ 10 MHz
  • Time-gated spectrum analysis option (4395A-1D6)

Impedance analysis (option 4395A-010)

  • Frequency range: 100 kHz to 500 MHz
  • Equivalent circuit analysis function
  • +/- 40 V or +/- 100 mA DC bias (Option 4395A-001)


Replacement solutions:

Network/Impedance Analyzer

Spectrum Analyzer

The 4395A provides excellent vector network, spectrum, and optional impedance measurements for lab and production applications. Gain, phase, group delay, distortion, spurious, CN, and noise measurements often required for evaluating components and circuits can be measured using one instrument.

When combined with a test set, the 4395A provides reflection measurements, such as return loss, SWR, and S parameters. As a vector network analyzer, the 4395A operates from 10 Hz to 500 MHz with 1 mHz resolution; and its integrated synthesized source provides -50 to + 15 dBm of output power with 0.1 dB resolution. The dynamic magnitude and phase accuracy are +/-0.05 dB and +/-0.3 deg. so that it can accurately measure gain and group delay flatness, which are becoming more important in modern electronics systems.

As a spectrum analyzer, the 4395A operates from 10 Hz to 500 MHz with resolution bandwidths (RBWs) spanning 1 Hz to 1 MHz in a 1-3-10 steps. A fully-synthesized local oscillator allows stable and accurate frequency analysis. Direct A/D conversion (no LOG amplifier is used) results in +/-0.8 dB level accuracy (@50 MHz, -20 dBm). Noise sidebands fall below -100 dBc/Hz @ 100 kHz offset from carriers, while sensitivity is -145 dBm/Hz at 10 MHz.