Here’s the page we think you wanted. See search results instead:


Contact an Expert

A replacement for this product is available:

Key Features & Specifications

  • 60-MHz Bandwidth Oscilloscope
  • 2 channels


The Keysight 54621A 2-Channel Oscilloscope brings all the benefits of MegaZoom deep memory, high-definition display and flexible triggering to those value-minded designers with lower channel requirements. The 60 MHz 54621A gives you an affordable way to see long time periods while maintaining a high sample rate so you can see details in your designs.

Compare 54600 Series to a NEW 6000 Series oscilloscopes

  • 60 MHz
  • Lowest cost deep memory scope
  • Patented high-definition display with superior horizontal resolution
  • 4 MB deep memory mapped to 32 levels of intensity, 25 million vectors/second
  • Powerful, flexible triggering incuding I²C, SPI, LIN, CAN and USB
  • Standard built-in floppy, RS-232 and parallel ports, FFT's
  • Quick Help in 11 languages