Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34133A Precision Electronic Test Leads

Sold By:

Starting From US$ 38

Typical Configuration  

Typical Configuration

34133A Precision electronic DMM test lead

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Termination: right angle shrouded banana plugs
  • Maximum current: 3 A
  • Rating: 1000 V CAT II
  • Length: 1.2 meters (48 inches)

Description

The Keysight 34133A precision electronic test leads are designed specifically for working with small components and in dense circuit boards. The test leads are small, light and feature Keysight's patented browser concept, using a crown point pogo pin. The spring-loaded tip helps absorb those small movements and the crown point digs into solder. Each kit includes two test leads (one red and one black).