Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34132A Deluxe Test Lead Set

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Termination: shrouded banana plugs
  • Length: 1.4 meters
  • Rating: 1000 V CAT III
  • Safety: IEC 1010

Description

The Keysight 34132A deluxe test leads for the 34401A, 34410A, 34411A digital multimeters are fixed sheath banana plugs supplied in a reusable nylon pouch. The set includes 2 test leads (one red and one black), spring-loaded retractable hook leads, alligator clips, needle point and nylon case.

The Keysight 34132A is compatible with the 34401A, 34410A and 34411A digital multimeters.

  • Termination: shrouded banana plugs
  • Length: 1.4 meters
  • Rating: 1000 V CAT III
  • Safety: IEC 1010