Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16334A Test Fixture (Tweezers Contacts)

Sold By:

Starting From US$ 1,013

Typical Configuration  

Typical Configuration

16334A Tweezers test fixture for SMD

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Description

The 16334A is designed for impedance evaluations of SMD. The minimum SMD size that this fixture is adapted to evaluate is 1.6(L) x 0.8(W)[mm]. The tweezer's contacts on this fixture makes it easy to hold the DUT.