Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16192A Parallel Electrode SMD Test Fixture

Sold By:

Starting From US$ 3,101

Typical Configuration  

Typical Configuration

16192A Parallel Electrode SMD Test Fixture

  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Description

The 16192A test fixture is designed for impedance evaluations of side electrode SMD components. The minimum SMD size that this fixture is adapted to evaluate is 1(L)[mm].