Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16047A Test Fixture (Axial and Radial)

Sold By:

Starting From US$ 548

Typical Configuration  

Typical Configuration

16047A Test fixture for axial and radial leaded components

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The 16047A is designed for impedance evaluation of axial/radial lead type devices of up to 13MHz. The 16047A employs Kelvin contacts which realize a wide impedance measurement range. The contact tip can be changed according to the device shape.