Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11878A Adapter Kit, 3.5 mm to Type-N, DC to 18 GHz

Sold By:

Starting From US$ 858

Typical Configuration  

Typical Configuration

11878A 3.5 mm to Type-N adapter kit

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Type

  • 3.5 mm male, Type-N male adapter included
  • 3.5 mm male, Type-N female adapter included
  • 3.5 mm female, Type-N female adapter included
  • 3.5 mm female, Type-N male adapter included

Description

The Keysight 11878A adapter kit provides the RF components generally required when an SMA or 3.5 mm device needs to be measured with a network analyzer type-N configuration. This kit includes four type-N to 3.5 mm adapters for both male and female connectors.