Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11059A Kelvin Probe Set

Sold By:

Starting From US$ 182

Typical Configuration  

Typical Configuration

11059A Kelvin probe set

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Maximum voltage: 42 V
  • Termination: 5 single banana plugs (4-wire measurements plus ground)
  • Length: cable is 0.8 meters (31.5 inches)

Description

The Keysight kelvin probe set consists of two gold-plated flat tweezers with special gripping surfaces. This design assures a very precise contact to the component and very precise measurements. The ground guard connector removes ground-related errors. The gold plating helps to reduce the contact resistance between the surfaces of the test probe and the lead of the component being measured - reducing overall error!

The Keysight 11059A is compatible with the Keysight 34460A, 34461A, 34401A, 3458A, 34410A and 34411A digital multimeters. 

  • Maximum voltage: 42 V
  • Termination: 5 single banana plugs (4-wire measurements plus ground)
  • Length: cable is 0.8 meters (31.5 inches)