Hable con un experto

E5351A Mictor Probe-Unterminated, with 40-pin Cable Connectors

Sold By:

Configuración Típica  

Configuración Típica

E5351A Cable de adaptador de 38 patillas

  • R-51B-001-C Garantía de Reparación en los Laboratorios de Keysight - 1 año

Configure Your Product

Prices for: España

* Precios sujetos a cambios sin notificación previa. Para solicita precios o una oferta puede llamar 0800 000154.

Key Features & Specifications

Signal Access

  • 34 channels: 32 single-ended data, 2 single-ended clock

Probe Performance

  • 3.0 pF equivalent load capacitance
  • Equivalent to the logic analyzer data rate the probe is attached to
  • Measure signals with as little as 500 mV p-p signal amplitude

Connectivity

  • Provides convenient, reliable connection to target through Mictor connector
  • Mictor connector is easy to incorporate into your design, Keysight number 1252-7431 or AMP number 2-767004-2
  • Requires designing probe terminations into the target
  • Can be used with support shroud

Compatible With:

  • Logic analyzers with 40-pin cable connectors Logic Analyzer Cable Connectors
  • Support shrouds available for board thickness to 0.12 inches
  • 38-pin Mictor footprint

Description

The Keysight E5351A Mictor probe provides a convenient and reliable connection to your target through a Mictor connector designed into your target. Additionally this probe offers the flexibility of designing the probe terminations into your target allowing you to minimize stubs when the connector cannot be placed close to the signals being probed. Route your signals of interest to the location containing the Mictor connector and when you are ready to measure these signals simply plug-in the Mictor probe. These probes can be used with a support shroud in environments where accidental unplugging of the probe is a concern. This probe can be used with any Keysight logic analyzer with a 40-pin cable connector.

  • 34 channels, single-ended clock and data
  • Small, 3.0pf, equivalent load capacitance
  • Capable of data rates up to 600Mb/s (maximum rate dependent on analyzer used
  • 500 mV p-p minimum signal amplitude
  • Small connector is easy to incorporate into your design Keysight number 1252-7431 or AMP number 2-767004-2
  • Support shrouds available for board thickness to 0.120 inches