Discutez avec un expert

E2625A Communications Mask Test Kit Option

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Over 20 industry standard ANSI T1.102, ITU-T G.703 and IEEE 802.3 communication signal mask templates
  • Mask testing for positive and negative pulses
  • Electrical communication adapters optimized for use with Keysight Infiniium oscilloscopes
  • FCC Part 68 Option B and C masks for "line build-out" testing of DS1/T1 signals.

Description

The Keysight E2625A Communications Mask Test Kit. Perform compliance testing to ANSI, ITU-T and IEEE standards with Infiniium's Communication Mask Template library and electrical communication adapters.

  • Over 20 industry standard ANSI T1.102, ITU-T G.703 and IEEE 802.3 communication signal mask templates
  • Mask testing for positive and negative pulses
  • Electrical communication adapters optimized for use with Keysight Infiniium oscilloscopes
  • FCC Part 68 Option B and C masks for "line build-out" testing of DS1/T1 signals.
  • Automatic "isolated ones" triggering for all pulse mask templates
  • One-button alignment for best fit of mask templates to test waveforms, virtually eliminating manual oscilloscope adjustments
  • Automatic pass/fail comparison of mask templates to corresponding input waveforms
  • Failure highlighting for fast identification of mask failure areas

Frost & Sullivan Market Leader Award