Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16034E Test Fixture (SMD Components)

Sold By:

Base Price S$ 2,461

Typical Configuration  

Typical Configuration

16034E SMD test fixture

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: Singapore

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Measurement Instruments: 4192A, 4194A(Impedance Mode), 4263B, 4278A, 4279A, 4284A, 4285A, 4294A, E4980A
  • Frequency: DC to 40MHz
  • DC Bias:+/- 40V peak max (AC+DC)
  • Operating Temperature: 0 to 55 degrees C
  • Terminal Connection: BNC, 4 terminal-pair
  • Dimensions(approx.): 128(W) x 60(H) x 71(D)mm
  • SMD Test Fixture Selection Table

Description

The 16034E test fixture is designed for impedance evaluations of SMD components. The minimum SMD size that this fixture is adapted to evaluate is 1.6(L) x 0.8(W) [mm].