Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16008B Resistivity Cell

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Notice for European Union Customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Please contact Keysight Authorized Distributors for quotation and ordering. Keysight will continue service and support to the end of worldwide support life.

  • Three kinds of electrodes (diameter: 26mm/50mm/76mm), provided for the 16008B, can satisfy various insulation measurement standards such as ASTM D-257.
  • Triaxial input terminal configuration minimizes the influences due to external noise and as a result, high resistance up to 1.6E 16 Ohm can be measured accurately.
  • OPEN compensation function minimizes the influences due to leakage current.

Description

The 16008B is designed to operate specifically with the 4339A/B High Resistance Meter. It is used to measure surface or volume resistance/resistivity of insulation materials.