Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Infiniium V-Series Oscilloscopes

Achieve clarity faster

  • Bandwidth upgradability to 33 GHz for best investment protection
  • Maximize eye height measurements with the least amount of noise contribution from the oscilloscope
  • See the truest jitter performance of your design with the lowest 100 fs oscilloscope intrinsic jitter
  • Debug some of your most difficult designs with the industry’s longest hardware serial trigger

warranty

Industry-leading accuracy that ensures greater clarity in analysis and debug of high-speed designs

  • Industry’s longest 160-bit hardware serial trigger of up to 12.5 Gb/s data rate
  • Industry’s fastest 20 GSa/s sample rate with up to 16 digital channels
  • Most comprehensive software solutions with more than 50 applications and deep technical expertise
  • Full 30 GHz probing system with flexible options to access signal under test

Compare Products

Product Bandwidth Channels Max Memory Depth Max Sample Rate Typical Price*
DSOV084A Infiniium V-Series Oscilloscope: 8 GHz, 4 Analog Channels
8 GHz 4 2 Gpts 80 GSa/s
DSAV084A Infiniium V-Series Oscilloscope: 8 GHz, 4 Analog Channels
8 GHz 4 2 Gpts 80 GSa/s
MSOV084A Mixed Signal Oscilloscope: 8 GHz, 4 Analog Plus 16 Digital Channels
8 GHz 4 + 16 2 Gpts 80 GSa/s
DSOV134A Infiniium V-Series Oscilloscope: 13 GHz, 4 Analog Channels
13 GHz 4 2 Gpts 80 GSa/s
DSAV134A Infiniium V-Series Oscilloscope: 13 GHz, 4 Analog Channels
13 GHz 4 2 Gpts 80 GSa/s
MSOV134A Mixed Signal Oscilloscope: 13 GHz, 4 Analog Plus 16 Digital Channels
13 GHz 4 + 16 2 Gpts 80 GSa/s
DSOV164A Infiniium V-Series Oscilloscope: 16 GHz, 4 Analog Channels
16 GHz 4 2 Gpts 80 GSa/s
DSAV164A Infiniium V-Series Oscilloscope: 16 GHz, 4 Analog Channels
16 GHz 4 2 Gpts 80 GSa/s
MSOV164A Mixed Signal Oscilloscope: 16 GHz, 4 Analog Plus 16 Digital Channels
16 GHz 4 + 16 2 Gpts 80 GSa/s
DSOV204A Infiniium V-Series Oscilloscope: 20 GHz, 4 Analog Channels
20 GHz 4 2 Gpts 80 GSa/s
DSAV204A Infiniium V-Series Oscilloscope: 20 GHz, 4 Analog Channels
20 GHz 4 2 Gpts 80 GSa/s
MSOV204A Mixed Signal Oscilloscope: 20 GHz, 4 Analog Plus 16 Digital Channels
20 GHz 4 + 16 2 Gpts 80 GSa/s
DSOV254A Infiniium V-Series Oscilloscope: 25 GHz, 4 Analog Channels
25 GHz 4 2 Gpts 80 GSa/s
DSAV254A Infiniium V-Series Oscilloscope: 25 GHz, 4 Analog Channels
25 GHz 4 2 Gpts 80 GSa/s
MSOV254A Mixed Signal Oscilloscope: 25 GHz, 4 Analog Plus 16 Digital Channels
25 GHz 4 + 16 2 Gpts 80 GSa/s
DSOV334A Infiniium V-Series Oscilloscope: 33 GHz, 4 Analog Channels
33 GHz 4 2 Gpts 80 GSa/s
DSAV334A Infiniium V-Series Oscilloscope: 33 GHz, 4 Analog Channels
33 GHz 4 2 Gpts 80 GSa/s
MSOV334A Mixed Signal Oscilloscope: 33 GHz, 4 Analog Plus 16 Digital Channels
33 GHz 4 + 16 2 Gpts 80 GSa/s

Software for this Series

 V-Series Analysis Applications
V-Series Analysis Applications
Gain electrical insight into your design
  • Full offline capability allows you to test from simulation through silicon debug
  • Generate clock recovery for eye-diagram analysis and jitter decomposition
  • Move measurement points with hardware accelerated embedding and de-embedding capabilities
 V-Series Compliance Applications
V-Series Compliance Applications
Get deep technical expertise
  • Test to the exact specifications of each technology standard
  • Keysight experts participate in multiple technology standards
  • Solutions are certified and used in worldwide authorized test labs for the highest confidence
 V-Series Protocol Applications
V-Series Protocol Applications
Simplify the debugging of your design
  • Test to the exact specifications of each technology standard
  • Keysight experts participate in multiple technology standards
  • Solutions are certified and used in worldwide authorized test labs for the highest confidence

Accessories for this Series

 V-Series Probes & Accessories
V-Series Probes & Accessories
Improve your measurement reliability with the right probes
  • Unmatched signal fidelity and bandwidth performance up to 30 GHz with S-parameter stored in the probe
  • PrecisionProbe for most accurate AC correction to the probe tip
  • Industry’s only bandwidth upgradable probes for best investment protection
 Oscilloscope Accessories
Oscilloscope Accessories
  • Accessories for your oscilloscope
  • Carrying cases, rackmount kits, and more

* Prices for: United Kingdom. Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.