Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

InfiniiVision 3000T X-Series Oscilloscopes

Making your measurements is as easy as touch, discover, solve
  • 100 MHz - 1 GHz, DSO and MSO models
  • Speed testing with simplified operation and documentation enabled by the 8.5-inch capacitive touch screen
  • Isolate signals in seconds with exclusive Zone Touch Triggering
  • See the most signal detail with 1,000,000 wfms/s update rate
  • Quickly modulate and characterize signals with built-in WaveGen 20 MHz ARB, 3-digit voltmeter and 8-digit frequency counter & totalizer options
  • Decode serial busses faster with hardware-based serial analysis options
  • Protect your investment with full upgradeability

warranty

Make faster measurements with exclusive Zone Touch Triggering

  • Advanced triggering becomes as simple as drawing a box (zone)
  • If you can see an anomaly on screen, you can trigger on it
  • Simply draw a box around the area to isolate, and choose ‘must intersect’ or ‘must not intersect’ and the scope does the work for you

Easily solve your measurement challenges with 6-in-1 instrument integration

  • Class-leading oscilloscope
  • Logic analyzer (MSO) option adds 16 digital channels
  • Serial protocol analyzer options add triggering and analysis capabilities for the widest range of serial buses
  • WaveGen function/arbitrary waveform generator option adds waveform generation capabilities within the scope
  • 3-Digit voltmeter option adds integrated characterization
  • 8-Digit counter and totalizer option enables insight to frequency measurements
  • Add any of these options at any time

Compare Products

Product Bandwidth Channels Max Memory Depth Max Sample Rate Waveform Update Rate Typical Price*
DSOX3012T Oscilloscope: 100 MHz, 2 Analog Channels
100 MHz 2 4 Mpts 5 GSa/s n/a
MSOX3012T Mixed Signal Oscilloscope: 100 MHz, 2 Analog Plus 16 Digital Channels
100 MHz 2 + 16 4 Mpts 5 GSa/s n/a
DSOX3014T Oscilloscope: 100 MHz, 4 Analog Channels
100 MHz 4 4 Mpts 5 GSa/s 1,000,000 wfms/s
MSOX3014T Mixed Signal Oscilloscope: 100 MHz, 4 Analog Plus 16 Digital Channels
100 MHz 4 + 16 4 Mpts 5 GSa/s n/a
DSOX3022T Oscilloscope: 200 MHz, 2 Analog Channels
200 MHz 2 4 Mpts 5 GSa/s 1,000,000 wfms/s
MSOX3022T Mixed Signal Oscilloscope: 200 MHz, 2 Analog Plus 16 Digital Channels
200 MHz 2 + 16 4 Mpts 5 GSa/s n/a
DSOX3024T Oscilloscope: 200 MHz, 4 Analog Channels
200 MHz 4 4 Mpts 5 GSa/s 1,000,000 wfms/s
MSOX3024T Mixed Signal Oscilloscope: 200 MHz, 4 Analog Plus 16 Digital Channels
200 MHz 4 + 16 4 Mpts 5 GSa/s n/a
DSOX3032T Oscilloscope: 350 MHz, 2 Analog Channels
350 MHz 2 4 Mpts 5 GSa/s n/a
MSOX3032T Mixed Signal Oscilloscope: 350 MHz, 2 Analog Plus 16 Digital Channels
350 MHz 2 + 16 4 Mpts 5 GSa/s n/a
DSOX3034T Oscilloscope: 350 MHz, 4 Analog Channels
350 MHz 4 4 Mpts 5 GSa/s 1,000,000 wfms/s
MSOX3034T Mixed Signal Oscilloscope: 350 MHz, 4 Analog Plus 16 Digital Channels
350 MHz 4 + 16 4 Mpts 5 GSa/s n/a
DSOX3052T Oscilloscope: 500 MHz, 2 Analog Channels
500 MHz 2 4 Mpts 5 GSa/s 1,000,000 wfms/s
MSOX3052T Mixed Signal Oscilloscope: 500 MHz, 2 Analog Plus 16 Digital Channels
500 MHz 2 + 16 4 Mpts 5 GSa/s n/a
DSOX3054T Oscilloscope: 500 MHz, 4 Analog Channels
500 MHz 4 4 Mpts 5 GSa/s 1,000,000 wfms/s
MSOX3054T Mixed Signal Oscilloscope: 500 MHz, 4 Analog Plus 16 Digital Channels
500 MHz 4 + 16 4 Mpts 5 GSa/s n/a
DSOX3102T Oscilloscope: 1 GHz, 2 Analog Channels
1 GHz 2 4 Mpts 5 GSa/s 1,000,000 wfms/s
MSOX3102T Mixed Signal Oscilloscope: 1 GHz, 2 Analog Plus 16 Digital Channels
1 GHz 2 + 16 4 Mpts 5 GSa/s n/a
DSOX3104T Oscilloscope: 1 GHz, 4 Analog Channels
1 GHz 4 4 Mpts 5 GSa/s 1,000,000 wfms/s
MSOX3104T Mixed Signal Oscilloscope: 1 GHz, 4 Analog Plus 16 Digital Channels
1 GHz 4 + 16 4 Mpts 5 GSa/s n/a

Software for this Series

 3000T X-Series Oscilloscope Software
3000T X-Series Oscilloscope Software
Expand your oscilloscope’s capabilities with powerful applications
  • Hardware-based trigger and decode of low speed serial buses like I²C, SPI, RS232, CAN, and more
  • First hardware based mask/limit testing
  • Integrated automated power analysis
  • BenchVue software makes it simple to connect and record results

Accessories for this Series

 3000T X-Series Oscilloscope Probes
3000T X-Series Oscilloscope Probes
Improve your measurement reliability with the right probes
  • Differential & single ended
  • Active & passive
  • Voltage & current
 3000T X-Series Oscilloscope Accessories
3000T X-Series Oscilloscope Accessories
  • LAN and GPIB modules
  • Carrying case
  • Rackmount kit

* Prices for: Croatia. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).