Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PXI Vector Network Analyzers

Drive down size of test
  • Choose from six frequency ranges up to 26.5 GHz, pay only for what you need
  • Get the best PXI VNA speed, dynamic range, trace noise and stability; improve accuracy, yield & margins
  • Offers full 2-port S-parameters in one PXI slot; have more slots available in your PXI chassis
  • Provides trusted Keysight measurement science and calibration - get measurements you can count on
  • Cascade multiple modules for true multiport applications - test with full N-port capability

US$ 9,381 Starting Price*

warranty

Get versatile multiport and multi-site capabilities

  • Add up to 32-ports in a single chassis
  • Offers full N-port correction capability
  • Choose to configure multiple independent VNAs in a single chassis
  • Select 2-port or multiport for each VNA
  • Provides synchronous or asynchronous triggering

Industry’s highest performance PXIe Multiport VNA

  • 1 MHz to 9 GHz
  • Best-in-class measurement speed up to 30% faster than current competitor offerings
  • Lower the cost of test with a faster cycle time: 5 msec at 201 pts, 2-port cal
  • Up to 160 dynamic range
  • Up to 17 dBm output power
  • Configure exactly the port count needed
  • Configurable Test Set option to create user own combination of VNA receivers
  • Full N-port cal, Frequency offset, Basic RF pulse, Time-domain, and gain compression analysis

Compare Products

Product Maximum Frequency Dynamic Range Output Power Trace Noise Noise Floor Typical Price*
M9375A PXIe Vector Network Analyzer, 300 kHz to 26.5 GHz
26.5 GHz 115 dB 7 dBm 0.003 dBrms -108 dBm US$ 39,531
M9374A PXIe Vector Network Analyzer, 300 kHz to 20 GHz
20 GHz 115 dB 7 dBm 0.003 dBrms -108 dBm US$ 34,330
M9373A PXIe Vector Network Analyzer, 300 kHz to 14 GHz
14 GHz 115 dB 7 dBm 0.003 dBrms -108 dBm US$ 29,128
M9372A PXIe Vector Network Analyzer, 300 kHz to 9 GHz
9 GHz 115 dB 7 dBm 0.003 dBrms -108 dBm US$ 19,766
M9371A PXIe Vector Network Analyzer, 300 kHz to 6.5 GHz
6.5 GHz 115 dB 7 dBm 0.003 dBrms -108 dBm US$ 15,605
M9370A PXIe Vector Network Analyzer, 300 kHz to 4 GHz
4 GHz 115 dB 7 dBm 0.003 dBrms -108 dBm US$ 9,381
M9485A PXIe Multiport Vector Network Analyzer, 1 MHz to 9 GHz
9 GHz 160 dB 17 dBm 0.003 dBrms -145 dBm

Software for this Series

N1930B Physical Layer Test System (PLTS) 2016 Software
N1930B Physical Layer Test System (PLTS) 2016 Software
  • MATLAB compatibility
  • Multi-channel advanced eye diagram
  • Hot TDR measurements
  • Add second THRU for AFR
  • Excess Reactance measurement

Accessories for this Series

M9018A PXIe Chassis: 18-slot, 3U, 4 GB/s, Gen 2
M9018A PXIe Chassis: 18-slot, 3U, 4 GB/s, Gen 2
  • 18-slot chassis with Gen 2 performance, 16 PXIe Hybrid slots, 1 PXIe timing slot, and 1 PXIe system slot
  • 4U chassis with innovative cooling design
  • High data bandwidth (maximum 8 GB/s to system slot and 4 GB/s slot-to-slot)
M9037A PXIe High Performance Embedded Controller
M9037A PXIe High Performance Embedded Controller
  • Intel i7-4700EQ 2.4 GHz processor
  • Front removable 240 GB solid state drive
  • Up to 16 GB RAM Memory
Y1242A Jumper Cables for Multiport Configuration of M937xA PXI VNA
Y1242A Jumper Cables for Multiport Configuration of M937xA PXI VNA
  • Cable assy – RF, LO jumper
  • Cable assy – SMB, trigger jumper
  • Cable assy – SMB, reference jumper
     

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.